|
ASFETs for Hotswap and Soft Start are designed specifically to support always-on applications and equipment:
|
![]() |
|
Hot swap for communications infrastructure |
Nexperia in action
Featured products
Featured documents
Latest news and blogs
Latest videos
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| PSMN013-100YSE | N-channel 100 V 13 mΩ standard level MOSFET in LFPAK56 | Production | |
| PSMN1R0-100ASE | N-channel, 100 V, 1.04 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
| PSMN1R0-30YLE | N-channel 30 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
| PSMN1R0-80CSE | N-channel, 80 V, 0.95 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Production | |
| PSMN1R1-100CSE | N-channel, 100 V, 1.09 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Production | |
| PSMN1R1-30YLE | N-channel 30 V, 1.3 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
| PSMN1R2-80ASE | N-channel, 80 V, 1.18 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
| PSMN1R2-80CSE | N-channel, 80 V, 1.3 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Production | |
| PSMN1R4-100ASE | N-channel, 100 V, 1.36 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
| PSMN1R4-100CSE | N-channel, 100 V, 1.42 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Production | |
| PSMN1R5-30BLE | N-channel 30 V 1.5 mOhm logic level MOSFET in D2PAK | Production | |
| PSMN1R6-25YLE | N-channel 25 V, 1.9 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
| PSMN1R8-80SSE | N-channel 80 V, 1.9mOhm ASFET with enhanced SOA in LFPAK88 | Production | |
| PSMN1R9-80SSE | N-channel 80 V, 1.9 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
| PSMN2R0-30YLE | N-channel 30 V 2 mOhm logic level MOSFET in LFPAK | Production | |
| PSMN2R1-30YLE | N-channel 30 V, 2.2 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
| PSMN2R2-100SSE | N-channel 100 V, 2.3 mOhm ASFET with enhanced SOA in LFPAK88 | Production | |
| PSMN2R3-100SSE | N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
| PSMN2R5-80SSE | N-channel 80 V, 2.5 mOhm MOSFET with enhanced SOA in LFPAK88 | EndOfLife | |
| PSMN2R9-100SSE | N-channel 100 V, 2.9 mOhm MOSFET with enhanced SOA in LFPAK88 | EndOfLife | |
| PSMN3R4-30BLE | N-channel 30 V, 3.4 mOhm logic level MOSFET in D2PAK | Production | |
| PSMN3R7-100BSE | N-channel 100 V, 3.95 mΩ, standard level MOSFET in D2PAK | Production | |
| PSMN4R2-80YSE | N-channel 80 V, 4.2 mOhm MOSFET with enhanced SOA in LFPAK56E | Production | |
| PSMN4R8-100BSE | N-channel 100 V, 4.8 mΩ standard level MOSFET in D2PAK | Production | |
| PSMN4R8-100PSE | N-channel 100 V 5 mΩ standard level MOSFET with improved SOA in TO220 package | EndOfLife | |
| PSMN4R8-100YSE | N-channel 100 V, 4.8 mOhm MOSFET with enhanced SOA in LFPAK56E | Production | |
| PSMN7R6-100BSE | N-channel 100 V 7.6 mΩ standard level MOSFET in D2PAK | Production | |
| PSMN7R8-100PSE | N-channel 100 V 7.8 mΩ standard level MOSFET with improved SOA in TO220 package | EndOfLife | |
| PSMN8R9-100BSE | N-channel 100 V, 10 mOhm, standard level MOSFET in D2PAK | Production | |
| PSMNR56-25YLE | N-channel 25 V, 0.63 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E | Production | |
| PSMNR67-30YLE | N-channel 30 V, 0.70 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E | Production | |
| PSMNR82-30YLE | N-channel 30 V, 0.87 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
| PSMNR89-25YLE | N-channel 25 V, 0.98 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
| PSMNR90-80ASE | N-channel, 80 V, 0.9 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
| PSMNR98-25YLE | N-channel 25 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production |
Application note (3) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| AN90081.pdf | How to pick a hot-swap MOSFET | Application note | 2026-03-20 |
| AN90016.pdf | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2025-09-08 |
| AN50006.pdf | Power MOSFETs in linear mode | Application note | 2025-09-08 |
Leaflet (4) |
|||
| File name | Title | Type | Date |
| nexperia_document_CCPAK_MOSFETs_2025.pdf | CCPAK MOSFETs leaflet | Leaflet | 2025-09-18 |
| nexperia_document_CCPAK_MOSFETs_2025-CHN.pdf | CCPAK MOSFETs leaflet CHN | Leaflet | 2025-09-18 |
| nexperia_document_leaflet_LFPAK88_2022_CHN.pdf | LFPAK88 将功率密度提升到新高度 | Leaflet | 2022-03-10 |
| nexperia_document_leaflet_LFPAK88_2022.pdf | LFPAK88 - Driving power-density to the next level | Leaflet | 2022-03-09 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.